Download document () of 20
We make what matters work*

TP532

Eaton Crouse-Hinds series Tile Wall Square Cover, 4", Raised surface, two device, Steel, 1/2" raised, 5.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series tile wall square cover
Catalog Number
TP532
UPC
786189105322
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.24 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
1/2" raised
Configuration
Raised surface, two device
Material
Steel
Box size
4"
Capacity
5 cubic in

Export product specification