Download document () of 20
We make what matters work*

TP540

Eaton Crouse-Hinds series Tile Wall Square Cover, 4", Raised surface, two device, Steel, 1-1/2" raised, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series tile wall square cover
Catalog Number
TP540
UPC
786189105407
Product Length/Depth
4 in
Product Height
1.25 in
Product Width
4 in
Product Weight
0.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
1-1/2" raised
Configuration
Raised surface, two device
Material
Steel
Box size
4"
Capacity
15.5 cubic in

Export product specification