Download document () of 20
We make what matters work*

TP550

Eaton Crouse-Hinds series Square Extension Ring, 4-11/16", Natural, Drawn, 1-1/2", Steel, (8) 1/2", (4) 3/4", 29.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square extension ring
Catalog Number
TP550
UPC
786189105506
Product Length/Depth
4.69 in
Product Height
1.5 in
Product Width
4.69 in
Product Weight
0.66 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Natural
Construction
Drawn
Depth
1-1/2"
Material
Steel
Box size
4-11/16"
Box depth
1-1/2 inch
Capacity
29.5 cubic in
Side knockouts
(8) 1/2 in, (4) 3/4 in

Export product specification