Download document () of 20
We make what matters work*

TP568

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Blank, Steel, Flat blank

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP568
UPC
786189105681
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Flat blank
Color
Natural
Configuration
Blank
Material
Steel
Box size
4-11/16"

Export product specification