Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 3/4" raised, with ears 2-3/4", 5.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square cover
|
| Catalog Number |
TP571
|
| UPC |
786189105711
|
| Product Length/Depth |
4.69 in
|
| Product Height |
0.75 in
|
| Product Width |
4.69 in
|
| Product Weight |
0.4 lb
|
| Certifications |
UL Listed
cUL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
3/4" raised, with ears 2-3/4"
|
| Color |
Natural
|
| Configuration |
Raised surface
|
| Material |
Steel
|
| Box size |
4-11/16"
|
| Capacity |
5 cubic in
|