Download document () of 20
We make what matters work*

TP579

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 5/8" raised, 4.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP579
UPC
786189105797
Product Length/Depth
4.69 in
Product Height
0.63 in
Product Width
4.69 in
Product Weight
0.39 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
5/8" raised
Color
Natural
Configuration
Raised surface, one device
Material
Steel
Box size
4-11/16"
Capacity
4.5 cubic in

Export product specification