Download document () of 20
We make what matters work*

TP584

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, two device, Steel, 1/2" raised, 6.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP584
UPC
786189105841
Product Length/Depth
4.69 in
Product Height
0.5 in
Product Width
4.69 in
Product Weight
0.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
1/2" raised
Color
Natural
Configuration
Raised surface, two device
Material
Steel
Box size
4-11/16"
Capacity
6 cubic in

Export product specification