Download document () of 20
We make what matters work*

TP590

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Flat, Two device, Steel, Flat

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP590
UPC
786189105902
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.21 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Flat
Color
Natural
Configuration
Flat, Two device
Material
Steel
Box size
4-11/16"

Export product specification