Download document () of 20
We make what matters work*

TP591

Eaton Crouse-Hinds series Utility Box, (3) 1/2", F, set 1/4", 1-1/2", Steel, (5) 1/2", 10.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP591
UPC
786189105919
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
2.13 in
Product Weight
0.51 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
F, Set 1/4"
Depth
1-1/2"
Material
Steel
Bottom Knockouts
(3) 1/2 in
Box depth
1-1/2 inch
Capacity
10.3 cubic in
Side knockouts
(5) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.