Download document () of 20
We make what matters work*

TP598

Eaton Crouse-Hinds series Utility Box, (3) 1/2", S, set 1/2", 1-7/8", Steel, (5) 1/2", 13.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP598
UPC
786189105988
Product Length/Depth
4 in
Product Height
1.88 in
Product Width
2.13 in
Product Weight
0.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
S, Set 1/2"
Depth
1-7/8"
Material
Steel
Bottom Knockouts
(3) 1/2 in
Box depth
1-7/8 inch
Capacity
13 cubic in
Side knockouts
(5) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.