Download document () of 20
We make what matters work*

TP5BC-RED

Eaton Crouse-Hinds series utility box cover, 5", Red painted, Blank, Galvanized steel, Fire

General specifications

Product Name
Eaton Crouse-Hinds series utility box cover
Catalog Number
TP5BC-RED
UPC
662276805804
Product Length/Depth
6 in
Product Height
4 in
Product Width
6 in
Product Weight
0.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Fire
Color
Red painted
Configuration
Blank
Material
Galvanized steel
Box size
5"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.