Download document () of 20
We make what matters work*

TP5H

Eaton Crouse-Hinds series 4-11/16" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Ground bump, S bracket, Single bracket, Welded, 2-1/8" depth, Steel, (12) 1/2" + 3/4" E side KOs, 66.0 cu in

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP5H
UPC
662277115681
Product Length/Depth
5 in
Product Height
3 in
Product Width
6 in
Product Weight
1.11 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box ground wire
Ground bump
Bracket style
S
Configuration
Single bracket
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4-11/16"
Bottom Knockouts
(2) 1/2", (2) 1/2"+ 3/4" E bottom KOs
Capacity
66.0 cubic inch capacity
Side knockouts
(12) 1/2" + 3/4" E side KOs

Export product specification