Download document () of 20
We make what matters work*

TP612

Eaton Crouse-Hinds series Utility Box Cover, Steel, Single receptacle, 1-19/32"

General specifications

Product Name
Eaton Crouse-Hinds series utility box cover
Catalog Number
TP612
UPC
786189106121
Product Length/Depth
4 in
Product Height
0.25 in
Product Width
2.13 in
Product Weight
0.09 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Single receptacle, 1-19/32"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.