Download document () of 20

TP614

Eaton Crouse-Hinds series Utility Box Cover, (1) 1/2", Steel

General specifications

Product Name
Eaton Crouse-Hinds series utility box cover
Catalog Number
TP614
UPC
786189106145
Product Length/Depth
4 in
Product Height
0.25 in
Product Width
2.13 in
Product Weight
0.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Bottom Knockouts
(1) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.