Download document () of 20
We make what matters work*

TP620

Eaton Crouse-Hinds series Octagon Concrete Box, 4", 2", Steel, 1/2" and 3/4" single row, 23.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon concrete box
Catalog Number
TP620
UPC
786189106206
Product Length/Depth
4 in
Product Height
2 in
Product Width
4 in
Product Weight
0.58 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2"
Material
Steel
Box size
4"
Box depth
2 inch
Capacity
23 cubic in
Side knockouts
1/2 in and 3/4 in single row

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.