Download document () of 20
We make what matters work*

TP624

Eaton Crouse-Hinds series Octagon Hung Ceiling Box, 4", 3-1/2", Steel, 1/2" and 3/4" double row, 43.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon hung ceiling box
Catalog Number
TP624
UPC
786189106244
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
4 in
Product Weight
1.19 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
3-1/2"
Material
Steel
Box size
4"
Box depth
3-1/2 inch
Capacity
43 cubic in
Side knockouts
1/2 in and 3/4 in double row

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.