Download document () of 20
We make what matters work*

TP630

Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Three-gang, (3) 1/2", (2) 3/4", 58.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP630
UPC
786189106305
Product Length/Depth
8.63 in
Product Height
1.63 in
Product Width
4.5 in
Product Weight
0.58 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-5/8"
Material
Steel
Number of gangs
Three-gang
Bottom Knockouts
(6) 1/2 in, (4) 3/4 in
Box depth
1-5/8 inch
Capacity
58 cubic in
End Knockouts
(1) 1/2 in, (1) 3/4 in
Side knockouts
(3) 1/2 in, (2) 3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.