Download document () of 20
We make what matters work*

TP632

Eaton Crouse-Hinds series Gang Box, (6) 1/2" and 3/4" concentric, VP, Conduit (no clamps), 2-1/2", (2) 1/2" and 3/4" concentric, Steel, Three-gang, (3) 1/2" and 3/4" concentric, Non-gangable, 46.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP632
UPC
786189106329
Product Length/Depth
5.56 in
Product Height
2.5 in
Product Width
3.75 in
Product Weight
1.43 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Non-gangable
Bracket style
VP
Conduit/cable
Conduit (no clamps)
Depth
2-1/2"
Material
Steel
Number of gangs
Three-gang
Bottom Knockouts
(6) 1/2 in and 3/4 in concentric
Box depth
2-1/2 inch
Capacity
46.5 cubic in
End Knockouts
(2) 1/2 in and 3/4 in concentric
Side knockouts
(3) 1/2 in and 3/4 in concentric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.