Download document () of 20
We make what matters work*

TP633

Eaton Crouse-Hinds series Gang Box, (8) 1/2" and 3/4" concentric, VP, Conduit (no clamps), 2-1/2", (2) 1/2" and 3/4" concentric, Steel, Four-gang, (4) 1/2" and 3/4" concentric, Non-gangable, 62.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP633
UPC
786189106336
Product Length/Depth
7.38 in
Product Height
2.5 in
Product Width
3.75 in
Product Weight
1.69 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Non-gangable
Bracket style
VP
Conduit/cable
Conduit (no clamps)
Depth
2-1/2"
Material
Steel
Number of gangs
Four-gang
Bottom Knockouts
(8) 1/2 in and 3/4 in concentric
Box depth
2-1/2 inch
Capacity
62 cubic in
End Knockouts
(2) 1/2 in and 3/4 in concentric
Side knockouts
(4) 1/2 in and 3/4 in concentric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.