Download document () of 20
We make what matters work*

TP640

Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Five-gang, (4) 1/2", (3) 3/4", 85.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP640
UPC
786189106404
Product Length/Depth
12.25 in
Product Height
1.63 in
Product Width
4.5 in
Product Weight
0.85 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-5/8"
Material
Steel
Number of gangs
Five-gang
Bottom Knockouts
(6) 1/2 in, (4) 3/4 in
Box depth
1-5/8 inch
Capacity
85 cubic in
End Knockouts
(1) 1/2 in, (1) 3/4 in
Side knockouts
(4) 1/2 in, (3) 3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.