Download document () of 20
We make what matters work*

TP642

Eaton Crouse-Hinds series Octagon Concrete Box, 4", 4", Steel, 1" and 3/4" double row, 47.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon concrete box
Catalog Number
TP642
UPC
786189106428
Product Length/Depth
4 in
Product Height
4 in
Product Width
4 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
4"
Material
Steel
Box size
4"
Box depth
4 inch
Capacity
47 cubic in
Side knockouts
1 in and 3/4 in double row

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.