Download document () of 20
We make what matters work*

TP647

Eaton Crouse-Hinds series Utility Box, (3) 1/2", 1-1/4", Steel, (8) 1/2", 8.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP647
UPC
786189106473
Product Length/Depth
4 in
Product Height
1.25 in
Product Width
2.13 in
Product Weight
0.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-1/4"
Material
Steel
Bottom Knockouts
(3) 1/2 in
Box depth
1-1/4 inch
Capacity
8.5 cubic in
Side knockouts
(8) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.