Download document () of 20
We make what matters work*

TP650

Eaton Crouse-Hinds series Concrete Box Plate, 4", 3/8" stud, (2) 1/2", (2) 3/4", Steel

General specifications

Product Name
Eaton Crouse-Hinds series concrete box plate
Catalog Number
TP650
UPC
786189106503
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.28 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Configuration
3/8" stud
Material
Steel
Box size
4"
End Knockouts
(2) 1/2 in, (2) 3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.