Download document () of 20
We make what matters work*

TP651

Eaton Crouse-Hinds series Old Work Clip, Steel, Clips lock old work steel switch boxes tightly to wall

General specifications

Product Name
Eaton Crouse-Hinds series old work clip
Catalog Number
TP651
UPC
786189106510
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.25 in
Product Weight
0.04 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Clips lock old work steel switch boxes tightly to wall
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.