Download document () of 20
We make what matters work*

TP659

Eaton Crouse-Hinds series Stud Safety Plate, Steel, 2" x 3-1/8" steel plate

General specifications

Product Name
Eaton Crouse-Hinds series stud safety plate
Catalog Number
TP659
UPC
786189106596
Product Length/Depth
3.13 in
Product Height
0.06 in
Product Width
2 in
Product Weight
0.11 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
2" x 3-1/8" steel plate
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.