Download document () of 20
We make what matters work*

TP660

Eaton Crouse-Hinds series Switch Box, (1) 1/2", NM clamps, 2-3/4", 2-cable, Steel, Gangable, 14.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP660
UPC
786189106602
Product Length/Depth
3 in
Product Height
2.75 in
Product Width
2 in
Product Weight
0.62 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Gangable
Conduit/cable
NM clamps
Depth
2-3/4"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2-3/4 inch
Capacity
14 cubic in
End Knockouts
2-cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.