Download document () of 20
We make what matters work*

TP667

Eaton Crouse-Hinds series Gang Box Cover, Raised surface, Steel, Six-gang, 28.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box cover
Catalog Number
TP667
UPC
786189106671
Product Length/Depth
14.25 in
Product Height
0.81 in
Product Width
4.5 in
Product Weight
0.85 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Configuration
Raised surface
Material
Steel
Number of gangs
Six-gang
Capacity
28.3 cubic in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.