Download document () of 20

TP668

Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, AC/MC clamps, 2-3/4", 2-cable, Steel, (1) 1/2", Ears, Gangable, 14.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP668
UPC
786189106688
Product Length/Depth
2 in
Product Height
3 in
Product Width
2.75 in
Product Weight
0.68 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Ears
Type
Gangable
Cable knockouts
2
Conduit/cable
AC/MC clamps
Depth
2-3/4"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2-3/4 inch
Capacity
14 cubic in
End Knockouts
2-cable
Side knockouts
(1) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.