Download document () of 20
We make what matters work*

TP7019

Eaton Crouse-Hinds series weatherproof outlet box, 18.3 cu in capacity, White, 2" deep, Die cast aluminum, Single-gang, (3) 3/4" outlet holes, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7019
UPC
662276948211
Product Length/Depth
4.56 in
Product Height
2 in
Product Width
2.88 in
Product Weight
0.536 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Rectangular
Depth
2"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
18.3 cu in
Color
White
Outlet holes
(3) 3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.