Download document () of 20
We make what matters work*

TP7036

Eaton Crouse-Hinds series weatherproof outlet box, 18.3 cu in capacity, Bronze, 2" deep, Die cast aluminum, Single-gang, (4) 3/4" outlet holes, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7036
UPC
662276949324
Product Length/Depth
4.56 in
Product Height
2 in
Product Width
2.88 in
Product Weight
0.539 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Rectangular
Depth
2"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
18.3 cu in
Color
Bronze
Outlet holes
(4) 3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.