Download document () of 20
We make what matters work*

TP704

Eaton Crouse-Hinds series TP grounding screw, #10-32 x 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series TP grounding screw
Catalog Number
TP704
UPC
786189107043
Product Length/Depth
0.13 in
Product Height
0.38 in
Product Width
0.13 in
Product Weight
0.005 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
#10-32 x 3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.