Download document () of 20
We make what matters work*

TP708

Eaton Crouse-Hinds series TP hold-it switch box support, Steel, Two metal holders for mounting old work switch boxes

General specifications

Product Name
Eaton Crouse-Hinds series TP hold-it switch box support
Catalog Number
TP708
UPC
786189107081
Product Length/Depth
3 in
Product Height
0.06 in
Product Width
1.5 in
Product Weight
0.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
Two metal holders for mounting old work switch boxes
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.