Download document () of 20
We make what matters work*

TP7093

Eaton Crouse-Hinds series weatherproof outlet box, 31.0 cu in capacity, Gray, 2" deep, Die cast aluminum, Two-gang, (3) 1" outlet holes, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7093
UPC
662276948280
Product Length/Depth
4.5 in
Product Height
2.26 in
Product Width
4.5 in
Product Weight
0.88 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Rectangular
Depth
2"
Material
Die cast aluminum
Number of gangs
Two-gang
Capacity
31.0 cu in
Color
Gray
Outlet holes
(3) 1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.