Download document () of 20
We make what matters work*

TP7103

Eaton Crouse-Hinds series weatherproof outlet box, 30.2 cu in capacity, White, 2" deep, Die cast aluminum, Two-gang, (5) 1/2" outlet holes, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7103
UPC
662276948242
Product Length/Depth
4.5 in
Product Height
2.26 in
Product Width
4.5 in
Product Weight
0.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Rectangular
Depth
2"
Material
Die cast aluminum
Number of gangs
Two-gang
Capacity
30.2 cu in
Color
White
Outlet holes
(5) 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.