Download document () of 20
We make what matters work*

TP711

Eaton Crouse-Hinds series TP grounding screw with pigtail, Steel, 8” insulated No. 12 copper wire

General specifications

Product Name
Eaton Crouse-Hinds series TP grounding screw with pigtail
Catalog Number
TP711
UPC
786189107111
Product Length/Depth
8 in
Product Height
0.38 in
Product Width
0.13 in
Product Weight
0.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
8” insulated No. 12 copper wire
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.