Download document () of 20
We make what matters work*

TP7118

Eaton Crouse-Hinds series weatherproof outlet box, 30.5 cu in, Gray, 2" deep, Die cast aluminum, Two-gang, (5) 1/2" outlet holes, one hole around each of the four sides, one hole in the back

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7118
UPC
786189071184
Product Length/Depth
4.63 in
Product Height
4.56 in
Product Width
2.06 in
Product Weight
0.83 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2"
Material
Die cast aluminum
Number of gangs
Two-gang
Capacity
30.5 cubic in
Color
Gray
Outlet holes
(5) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.