Download document () of 20
We make what matters work*

TP7123

Eaton Crouse-Hinds series weatherproof outlet box extension, 10.0 cu in, Gray, 1" deep, Die cast aluminum, Two-gang, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box extension
Catalog Number
TP7123
UPC
786189071238
Product Length/Depth
2.84 in
Product Height
4.56 in
Product Width
1.38 in
Product Weight
0.27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Rectangular
Depth
1"
Material
Die cast aluminum
Number of gangs
Two-gang
Capacity
10 cubic in
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.