Download document () of 20
We make what matters work*

TP7142

Eaton Crouse-Hinds series weatherproof outlet box, 37.0 cu in, Gray, 2-5/8" deep, Die cast aluminum, Two-gang, (7) 1" outlet holes

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7142
UPC
786189071429
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2.66 in
Product Weight
1.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-5/8"
Material
Die cast aluminum
Number of gangs
Two-gang
Capacity
37 cubic in
Color
Gray
Outlet holes
(7) 1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.