Download document () of 20
We make what matters work*

TP7148

Eaton Crouse-Hinds series weatherproof round outlet box, (1) 1/2" back hole, 15.5 cu in, White, 1-1/2" deep, Die cast aluminum, (4) 1/2" side holes, 4" round

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof round outlet box
Catalog Number
TP7148
UPC
786189071481
Product Length/Depth
5.06 in
Product Height
5.06 in
Product Width
1.63 in
Product Weight
0.79 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-1/2"
Material
Die cast aluminum
Back holes
(1) 1/2 in
Capacity
15.5 cubic in
Color
White
Side holes
(4) 1/2 in
Size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.