Download document () of 20

TP7152

Eaton Crouse-Hinds series weatherproof round outlet box extension, 18.3 cu in, Gray, 1-1/2" deep, Die cast aluminum, (4) 1/2" side holes, 4" round

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof round outlet box extension
Catalog Number
TP7152
UPC
786189071528
Product Length/Depth
4 in
Product Height
2 in
Product Width
4 in
Product Weight
0.58 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-1/2"
Material
Die cast aluminum
Capacity
18.3 cubic in
Color
Gray
Side holes
(4) 1/2 in
Size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.