Download document () of 20
We make what matters work*

TP7154

Eaton Crouse-Hinds series weatherproof round outlet box, 16.0 cu in capacity, White, 1-1/2" deep, Die cast aluminum, (5) 3/4" side holes, 4" size

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof round outlet box
Catalog Number
TP7154
UPC
662276948327
Product Length/Depth
4.19 in
Product Height
1.62 in
Product Width
4.19 in
Product Weight
0.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
4" round
Depth
1-1/2"
Material
Die cast aluminum
Capacity
16.0 cu in
Color
White
Side holes
(5) 3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.