Download document () of 20
We make what matters work*

TP7155

Eaton Crouse-Hinds series TP weatherproof extension adapter, 16.5 cu in capacity, Bronze, 1-1/2" deep, Die cast aluminum, (4) 1/2" outlet holes, 4" size, Round

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof extension adapter
Catalog Number
TP7155
UPC
662276949669
Product Length/Depth
4.19 in
Product Height
1.61 in
Product Width
4.19 in
Product Weight
0.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
4" round
Depth
1-1/2"
Material
Die cast aluminum
Capacity
16.5 cu in
Color
Bronze
Outlet holes
(4) 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.