Download document () of 20
We make what matters work*

TP7164

Eaton Crouse-Hinds series TP weatherproof universal par lamp holder, White, Compact fluorescent/LED, Die cast aluminum, 150W max. lamp size, Lamp gasket

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof universal par lamp holder
Catalog Number
TP7164
UPC
786189071641
Product Length/Depth
2.94 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
0.47 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Compact fluorescent/LED
Material
Die cast aluminum
Lamp size - max
150W
Special features
Lamp gasket

Export product specification