Download document () of 20
We make what matters work*

TP7186

Eaton Crouse-Hinds series TP weatherproof portable par lamp holder, Gray, Die cast aluminum, 150W max. lamp size, 6 ft cord

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof portable par lamp holder
Catalog Number
TP7186
UPC
786189071863
Product Length/Depth
11.75 in
Product Height
2 in
Product Width
2 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Die cast aluminum
Lamp size - max
150W
Special features
6 ft cord

Export product specification