Download document () of 20
We make what matters work*

TP7203

Eaton Crouse-Hinds series weatherproof self-closing cover, White, Die cast aluminum, Vertical, Single-gang, Single receptacle or switch, 1.425" diameter opening

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7203
UPC
662276948570
Product Length/Depth
4.57 in
Product Height
0.91 in
Product Width
2.81 in
Product Weight
0.17 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Single receptacle or switch, 1.425" diameter opening
Material
Die cast aluminum
Mounting direction
Vertical
Number of gangs
Single-gang
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.