Download document () of 20
We make what matters work*

TP7206

Eaton Crouse-Hinds series weatherproof self-closing cover, Natural, Die cast aluminum, Single-gang, Duplex receptacle or combination switch

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7206
UPC
786189072068
Product Length/Depth
2.81 in
Product Height
4.63 in
Product Width
0.81 in
Product Weight
0.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Duplex receptacle or combination switch
Material
Die cast aluminum
Number of gangs
Single-gang
Color
Natural

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.