Download document () of 20
We make what matters work*

TP7209

Eaton Crouse-Hinds series weatherproof self-closing cover, Bronze, Die cast aluminum, Horizontal, Single-gang, Duplex receptacle or combination switch

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7209
UPC
786189072099
Product Length/Depth
4.5 in
Product Height
0.75 in
Product Width
2.69 in
Product Weight
0.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Duplex receptacle or combination switch
Material
Die cast aluminum
Mounting direction
Horizontal
Number of gangs
Single-gang
Color
Bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.