Download document () of 20
We make what matters work*

TP722

Eaton Crouse-Hinds series Square Surface Cover, 4-11/16", Raised surface, Steel, For one duplex receptacle, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP722
UPC
786189107227
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.48 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For one duplex receptacle
Configuration
Raised surface
Material
Steel
Box size
4-11/16"
Capacity
9 cubic in

Export product specification