Download document () of 20
We make what matters work*

TP7220

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Two-gang, Two single receptacles or switches

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7220
UPC
786189072204
Product Length/Depth
4.63 in
Product Height
4.56 in
Product Width
0.81 in
Product Weight
0.67 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Two single receptacles or switches
Material
Die cast aluminum
Number of gangs
Two-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.