Download document () of 20
We make what matters work*

TP7222

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Two-gang, Multi-use for two GFCI, two duplex or two 1.38" diameter opening or combination

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7222
UPC
662277075152
Product Length/Depth
4.72 in
Product Height
0.84 in
Product Width
4.58 in
Product Weight
0.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Multi-use for two GFCI, two duplex or two 1.38" diameter opening or combination
Material
Die cast aluminum
Number of gangs
Two-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.